IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3617

±6A Monolithic Synchronous Step-Down Regulator for DDR Termination

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency4000 kHz
Output 16 A
IC revisionA

Description

The LTC®3617 is a high efficiency monolithic synchronous buck regulator utilizing a current mode, constant frequency architecture. It operates from an input voltage range of 2.25V to 5.5V and provides a regulated output voltage equal to 0.5 • VDDQIN while sourcing and sinking up to 6A of load current. An internal amplifier provides a VTTR output voltage equal to 0.5 • VDDQIN with an output current capability of ±10mA.The operating frequency is externally programmable up to 4MHz, allowing the use of small surface mount inductors. For switching-noise-sensitive applications, the LTC3617 can be synchronized to an external clock up to 4MHz.Forced continuous mode operation in the LTC3617 reduces noise and RF interference. Adjustable external compensation allows the transient response to be optimized over a wide range of loads and output capacitors.The internal synchronous switch increases efficiency and eliminates the need for an external catch diode, minimizing external component count and board space. The LTC3617 is offered in a leadless 24-pin 3mm × 5mm thermally enhanced QFN package.

Features

  • ±6A Output Current
  • 2.25V to 5.5V Input Voltage Range
  • ±10mV Output Voltage Accuracy
  • Optimized for Low Output Voltages Down to 0.5V
  • High Efficiency
  • Integrated Buffer for VTTR = VDDQIN 0.5
  • Shutdown Current: <1μA
  • Adjustable Switching Frequency: Up to 4MHz
  • Optional Internal Compensation
  • Internal Soft-Start
  • Power Good Status Output
  • Input Overvoltage Protected
  • Thermally Enhanced 24-Pin 3mm × 5mm QFN Package

Typical applications

  • Supports DDR, DDR2 and DDR3 Standards
  • DDR Termination
  • Tracking Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.24 µH, 28.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.24 µH
Performance Rated Current28.8 A
Saturation Current @ 10%18 A
Saturation Current @ 30%40 A
DC Resistance1.8 mΩ
Self Resonant Frequency220 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.52 µH, 19.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.52 µH
Performance Rated Current19.2 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%20 A
DC Resistance3.7 mΩ
Self Resonant Frequency140 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability