IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3616

6A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency4000 kHz
Output 16 A
IC revisionC

Description

The LTC®3616 is a low quiescent current monolithic synchronous buck regulator using a current mode, constant frequency architecture. The no-load DC supply current in sleep mode is only 70µA while maintaining the output voltage (Burst Mode operation) at no load, dropping to zero current in shutdown. The 2.25V to 5.5V input supply voltage range makes the LTC3616 ideally suited for single Li-Ion as well as fixed low voltage input applications. 100% duty cycle capability provides low dropout operation, extending the operating time in battery-powered systems.The operating frequency is externally programmable up to 4MHz, allowing the use of small surface mount inductors. For switching noise-sensitive applications, the LTC3616 can be synchronized to an external clock at up to 4MHz.Forced continuous mode operation in the LTC3616 reduces noise and RF interference. Adjustable compensation allows the transient response to be optimized over a wide range of loads and output capacitors.The internal synchronous switch increases efficiency and eliminates the need for an external catch diode, saving external components and board space. The LTC3616 is offered in a leadless 24-pin 3mm × 5mm thermally enhanced QFN package.

Features

  • 6A Output Current
  • 2.25V to 5.5V Input Voltage Range
  • Low Output Ripple Burst Mode® Operation: IQ = 75μA
  • ±1% Output Voltage Accuracy
  • Output Voltage Down to 0.6V
  • High Efficiency: Up to 95%
  • Low Dropout Operation: 100% Duty Cycle
  • Programmable Slew Rate on SW Node Reduces Noise and EMI
  • Adjustable Switching Frequency: Up to 4MHz
  • Optional Active Voltage Positioning (AVP) with Internal Compensation
  • Selectable Pulse-Skipping/Forced Continuous/Burst Mode Operation with Adjustable Burst Clamp
  • Programmable Soft-Start
  • Inputs for Start-Up Tracking or External Reference
  • DDR Memory Mode, IOUT = ±3A
  • Available in a 24-Pin 3mm × 5mm QFN Thermally Enhanced Package

Typical applications

  • Distributed Power Supplies
  • Handheld Devices
  • Portable Computer Systems
  • Point-of-Load Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.24 µH, 28.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.24 µH
Performance Rated Current28.8 A
Saturation Current @ 10%18 A
Saturation Current @ 30%40 A
DC Resistance1.8 mΩ
Self Resonant Frequency220 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.52 µH, 19.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.52 µH
Performance Rated Current19.2 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%20 A
DC Resistance3.7 mΩ
Self Resonant Frequency140 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability