IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3610

24V, 12A Monolithic Synchronous Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage5-24 V
Output 11.2 V / 12 A
IC revisionF

Description

The LTC®3610 is a high efficiency, monolithic synchronous step-down DC/DC converter that can deliver up to 12A output current from a 4V to 24V (28V maximum) input supply. It uses a valley current control architecture to deliver very low duty cycle operation at high frequency with excellent transient response. The operating frequency is selected by an external resistor and is compensated for variations in VIN and VOUT.The LTC3610 can be configured for discontinuous or forced continuous operation at light load. Forced continuous operation reduces noise and RF interference while discontinuous mode provides high efficiency by reducingswitching losses at light loads.Fault protection is provided by internal foldback current limiting, an output overvoltage comparator and an optional short-circuit shutdown timer. Soft-start capability for supply sequencing is accomplished using an external timing capacitor. The regulator current limit is user programmable.A power good output voltage monitor indicates when the output is in regulation. The LTC3610 is available in a compact 9mm × 9mm QFN package.

Features

  • 12A Output Current
  • Wide VIN Range = 4V to 24V
  • Internal N-Channel MOSFETs
  • True Current Mode Control
  • Optimized for High Step-Down Ratios
  • tON(MIN) ≤100ns
  • Extremely Fast Transient Response
  • Stable with Ceramic COUT
  • ±1% 0.6V Voltage Reference
  • Power Good Output Voltage Monitor
  • Adjustable On-Time/Switching Frequency
  • Adjustable Current Limit
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Low Shutdown IQ: 15µA
  • Available in a 9mm × 9mm 64-Pin QFN Package

Typical applications

  • Distributed Power Systems
  • Point of Load Regulation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.52 µH, 19.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.52 µH
Performance Rated Current19.2 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%20 A
DC Resistance3.7 mΩ
Self Resonant Frequency140 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability