IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3376

20V, 4-Channel Buck DC/DC with 8x Configurable 1.5A Power Stages

Overview

TopologyBuck Converter
Input voltage3-20 V
Switching frequency1000-3000 kHz
Output 15 V / 1.5 A
Output 23.3 V / 10.5 A

Description

The LTC®3376 is a highly flexible multioutput power supply IC. The device includes four synchronous buck converters, configured to share eight 1.5A power stages, powered from independent 3V to 20V inputs. The DC/DCs are assigned to one of fifteen power configurations via pin strappable CFG0 to CFG3 pins. The LTC3376 includes the integration of ceramic capacitors into the package for the BST pins thereby saving PCB space. The common buck switching frequency may be programmed with an external resistor, synchronized to an external oscillator, or set to a default internal 2MHz clock.

Features

  • Wide VIN Range: 3V to 20V
  • Wide VOUT Range: 0.4V to 0.83 - VIN
    1. 1.5A Buck Power Stages Configurable as 1 to 4 Output Channels
  • 15 Unique Pin Selectable Output Configurations (1.5A to 12A per Channel)
  • Internal Boost Capacitors for Reduced PCB Space
  • No Load IQ 27μA 1 Buck Enabled; 42μA All Bucks Enabled
  • 1% VOUT Accuracy on All Channels
  • Peak Current Mode Control (Burst Mode® Operation/Forced Continuous)
  • Precision RUN Inputs, Individual PGOOD Outputs for Power Sequencing
  • 1MHz to 3MHz Frequency (RT Programmable, PLL SYNC, or Internal 2MHz Oscillator)
  • TEMP Pin Output Indicates Die Temperature
  • Output Current Monitors
  • Differential Output Sense

Typical applications

  • Telecom
  • Industrial
  • 12V Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 6.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current6.75 A
Saturation Current @ 30%8.1 A
DC Resistance22 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
Check availability