IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3372 | Demoboard DC2419A

4-Channel 8A Configurable Buck Plus Low IQ High Voltage Buck Supply

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1000-3000 kHz
Output 12.5 V / 2 A

Description

Demonstration circuit 2419A features the LTC®3372 in a multi-output step-down converter. The controller portion of the LTC3372 drives a high output voltage (HV) buck converter which has an input voltage range of 6V to 60V.Its output voltage (VOUT_HV) is nominally 5V but can be configured for either 5V or 3.3V with the VOUTPRG pin. VOUT_HV supplies power to the configurable buck regulator. This regulator provides four low voltage (LV) outputs labelled VOUT1-4. These outputs are 1.2V/2A, 1.8V/2A, 2.5V/2A and 3.3V/2A respectively. When VOUT_HV is configured for 5V, it can supply 6A to the external loads with full load on VOUT1-4. With no load on VOUT1-4, VOUT_HV can supply 10A to the external loads. See Figure 3 for the Block Diagram.

Features

  • Selectable light load operating modes of:
    • FCM
    • Pulse-skipping (HV) and Burst Mode operation (LV)
    • Burst Mode operation
  • PLLIN pin to synchronize the LV regulators over a 1MHz to 3MHz range (166kHz to 500kHz for the HV converter)
  • Watch dog circuit
  • TEMP pin to monitor the junction temperature of the LTC3372
  • PGOOD pin for the HV converter and RST pin for the LV regulators

Typical applications

  • General Purpose Multi-Channel Power Supplies
  • Automotive and Industrial Always-On Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
MountSMT 
–Check availability