IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3372

60V Low IQ Buck Controller Plus 4-Channel 8A Configurable Buck DC/DCs

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Switching frequency1000-3000 kHz
Output 15 V / 3 A
IC revisionA

Description

The LTC3372 is a highly flexible multioutput power supply IC. The device includes a high-performance, high voltage (HV) step-down DC/DC switching regulator controller that drives an all N-channel synchronous power FET stage from a 4.5V to 60V input.The LTC3372 also includes four low voltage (LV) synchronous buck regulators that can be programmed by the C1-C3 pins to share eight 1A integrated power stages in one of eight possible configurations. Each power stage is powered from independent inputs which may be connected to the HV buck’s VOUT or to other 2.25V to 5.5V supplies.The CT pin programs timing parameters of the watchdog timer and LV outputs’ Power-On Reset (RST). Precision enable thresholds facilitate reliable power-up sequencing.The LTC3372 is available in a 48-pin 7mm × 7mm QFN package.

Features

  • HV Buck Controller: VIN = 4.5V to 60V, VOUT = 5V/3.3V
  • LV Buck Regulators: VINA-H = 2.25V to 5.5V, VOUT1-4 ≥ 0.8V
  • 8×1A LV Buck Integrated Power Stages, Configurable as 2, 3 or 4 Output Channels
  • 8 Unique Output Configurations (1A to 4A Per Channel)
  • Low Total No-Load Input Supply Current (IQ)
  • 15µA HV Controller Only (5VOUT)
  • 23μA HV Controller Only (3.3VOUT)
  • 33μA HV Controller (3.3VOUT) Plus One LV Regulator
  • 9μA Per Additional LV Regulator Channel
  • 1MHz to 3MHz Operation (HV Runs at 1/6 Frequency)
  • Programmable or Synchronizable to External Clock
  • Programmable Watchdog and Power-On Reset Delay
  • IC Die Temperature Monitor Output
  • Thermally Enhanced 48-Pin 7mm × 7mm QFN Package

Typical applications

  • General Purpose Multi-Channel Power Supplies
  • Automotive and Industrial Always-On Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 13.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current13.15 A
Saturation Current @ 30%12.7 A
DC Resistance7.5 mΩ
Self Resonant Frequency75 MHz
Operating Voltage80 V
MountSMT 
–Check availability