IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3336 | Demoboard DC2965A

15V/250mA Nanopower Buck DC/DC with Programmable Peak Input Current

Overview

TopologyBuck Converter
Input voltage2.5-15 V
Output 15 V / 0.3 A

Description

Demonstration circuit 2965A shows the LTC®3336 15V/250mA nanopower buck DC/DC with programmable peak input current operating with a configurable outputvoltage and peak current limit. The LTC3336 supports input voltages from 2.5V to 15V and a peak current up to 300mA with a typical quiescent current of 80nA. Outputvoltages are configurable from 1.2V to 5V.The DC2965A demonstrates a simple layout for the highest power configuration of the LTC3336. The circuit can be reduced for lower IPEAK levels.

Features

  • Input Voltage Range: 2.5V to 15V
  • Output Current: Up to 250mA
  • IVIN = 65nA (In Regulation, No Load)
  • Output Voltage Range: 1.2V to 5V
  • 16 Fixed Output Voltages Programmed via4 Pin‑Strapped Inputs
  • 4 Peak VIN Currents Programmed via 2 Pin-Strapped Inputs(10mA/30mA/100mA/300mA)
  • Low IQ Dropout Mode
  • Power Good (PGOOD) Output
  • 12-Lead 2mm × 2mm LQFN Package

Typical applications

  • Low Power Primary Battery Powered Systems
  • Keep-Alive Supplies/Battery Backup
  • Asset Trackers
  • Remote Industrial Sensors (e.g., Meters, Alarms)

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 68 µH, 0.48 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Saturation Current0.48 A
DC Resistance1495 mΩ
Self Resonant Frequency13 MHz
–
–
MountSMT 
Length4 mm
Height1.2 mm
Rated Current0.45 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability