IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3335

Nanopower Buck-Boost DC/DC with Integrated Coulomb Counter

Overview

TopologyBuck-Boost Converter
Output 15 V

Description

The LTC®3335 is a high efficiency, low quiescent current (680nA) buck-boost DC/DC converter with an integrated precision coulomb counter which monitors accumulated battery discharge in long life battery powered applications.The buck-boost can operate down to 1.8V on its input and provides eight pin-selectable output voltages with up to 50mA of output current.The coulomb counter stores the accumulated battery discharge in an internal register accessible via an I2C interface.The LTC3335 features a programmable discharge alarm threshold. When the threshold is reached, an interrupt is generated at the IRQ pin.To accommodate a wide range of battery types and sizes, the peak input current can be selected from as low as 5mA to as high as 250mA and the full-scale coulomb counter has a programmable range of 32,768:1.The LTC3335 is available in a 3mm × 4mm QFN-20 package.

Features

  • 680nA Input Quiescent Current (Output in Regulation at No Load)
  • 1.8V to 5.5V Input Operating Range
  • Selectable Output Voltages of 1.8V, 2.5V, 2.8V,3V, 3.3V, 3.6V, 4.5V, 5V
  • Integrated Coulomb Counter Measures Accumulated Battery Discharge
  • ±5% Battery Discharge Measurement Accuracy
  • Programmable Peak Input Current o f 5mA, 10mA, 15mA, 25mA, 50mA, 100mA, 150mA, 250mA
  • Up to 50mA of Output Current
  • Up to 90% Efficiency
  • Programmable Coulomb Counter Prescaler for Wide Range of Battery Sizes
  • Programmable Discharge Alarm Threshold I2C Interface
  • Low Profile (0.75mm) 20-Lead (3mm × 4mm) QFN Package

REMARKS:-REFERTable 9.Recommended Inductors for the LTC3335PAGE NO 20

Typical applications

  • Remote Monitors
  • Long Lifetime Primary Cell Battery Applications
  • Wireless Sensors
  • Dust Networks® SmartMesh® Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 47 µH, 0.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.75 A
Saturation Current0.5 A
Self Resonant Frequency10 MHz
MountSMT 
DC Resistance280 mΩ
–Check availability
SPECWE-PD2 HV SMT Power Inductor (High Voltage), 2200 µH, 0.18 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.18 A
Saturation Current0.26 A
Self Resonant Frequency1.3 MHz
MountSMT 
DC Resistance5300 mΩ
–Check availability