IC manufacturers Analog Devices

IC manufacturers (107)

Analog Devices LTC3314A

5V, Dual 4A/Dual-Phase 8A Step-Down DC/DC Regulator in 2.2mm × 2.7mm WLCSP

Overview

TopologyBuck Converter
Input voltage3.3 V
Switching frequency1000-3000 kHz
Output 10.75 V / 4 A
Output 20.5 V / 4 A

Description

The LTC®3314A features dual monolithic synchronous 4A step-down converters in a 2.2mm × 2.7mm package for space saving applications with demanding performance requirements. Using a constant frequency, peak current mode architecture at switching frequencies up to 3MHz,both bucks achieve high efficiency and fast transient response with small external components. The LTC3314A can also be configured as a single output, 2-phase 8A step-down converter.The LTC3314A operates in forced continuous or pulseskipping mode for low noise, or in Burst Mode operation for high efficiency at light loads. The common switching frequency is set to a default 2MHz, programmed with an external resistor, or synchronized to an external oscillator via the MODE/SYNC pin. To reduce input ripple current,the dual converters switch 180 degrees out of phase.With an input range of 2.25V to 5.5V the LTC3314A regulates to outputs as low as 500mV. Other features include precision enable thresholds, PGOOD signals, output overvoltage protection, thermal shutdown, and output shortcircuit protection. The device is available in a 30-lead,2.2mm × 2.7mm WLCSP package.

Features

  • Dual 4A Outputs
  • Configurable as Single Output, 2-Phase 8A Buck
  • High Efficiency: 12mΩ High-Side and 8mΩ Low-Side
  • ±1% Maximum Total DC Output Error
  • Wide Bandwidth, Fast Transient Response
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • Programmable Frequency to 3MHz
  • Low Ripple Burst Mode® Operation with Low IQ
  • Shutdown Current: 1.4μA
  • 35ns Minimum On-Time
  • Internal Compensation
  • Precision Enable, Power Good for Power Sequencing
  • Tiny 30-Lead, 2.2mm × 2.7mm WLCSP Package

Typical applications

  • Servers, Telecom Power Supplies, Optical Networking, Communications
  • Automotive
  • Industrial
  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT1(A)
ISAT2(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 0.25 µH, 9.05 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.25 µH
Rated Current9.05 A
Saturation Current 18.5 A
Saturation Current 215.65 A
DC Resistance31 mΩ
Self Resonant Frequency150 MHz
Performance Rated Current9.05 A
Saturation Current @ 30%15.65 A
DC Resistance26 mΩ
MountSMT 
Check availability
SPECWE-MAPI SMT Power Inductor, 0.33 µH, 5.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Rated Current5.5 A
DC Resistance17 mΩ
Self Resonant Frequency140 MHz
Performance Rated Current8.7 A
Saturation Current @ 30%10.5 A
DC Resistance14 mΩ
Operating Voltage80 V
MountSMT 
Check availability