IC manufacturers Analog Devices

IC manufacturers (107)

Analog Devices LTC3300ILXE-1 | LTC6803IG-2 | Demoboard DC2064A

LTC3300ILXE-1 | LTC6803IG-2 High Frequency Bidirectional Multicell Battery Balancer- Companion Board DC590B

Overview

TopologyBoost Converter
Input voltage3.2-4.5 V
Output 160 V / 2.6 A
IC revision1

Description

Demonstration Circuit DC2064A is a bidirectional cell balancer using two LTC®3300-1 ICs to achieve active cell balancing of up to 12 Li-Ion batteries. The board uses the LTC6803-2 multi-cell addressable battery stack monitor to measure cell voltages and two LTC3300-1 ICs to provide active cell balancing. The demonstration circuit uses a two window GUI developed for the DC2064A. One window is a modified version of the GUI for the LTC6803‑2 and also contains a tab to control the LTC3300-1 ICs through the DC590B USB Serial controller and the second window reports the status of the LTC3300-1 devices. All the functions of the LTC6803-2 GUI are supported except that cell balancing is achieved through the LTC3300-1 ICs by transferring charge from one to six batteries per LTC3300-1 to the stack or from the stack to one to six batteries per LTC3300-1.

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V)
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 2 - 5.5 V (DC), 20 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 2 - 5.5 V (DC)
Output Voltage 120 V
Output Current 1250 mA
Inductance3.46 µH
Turns Ratio1:1 
Saturation Current10.2 A
Leakage Inductance0.12 µH
Insulation Test Voltage500 V
SizeEP13 
IC ReferenceLTC3300 
Check availability