IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3300-1

High Efficiency Bidirectional Multicell Battery Balancer

Overview

TopologyOther Topology
IC revisionA

Description

CAP bd 2 for customer, received BOM

Features

Bidirectional Synchronous Flyback Balancingof Up to 6 Li-Ion or LiFePO4 Cells in Seriesn Up to 10A Balancing Current (Set by Externals)n Integrates Seamlessly with the LTC680x Family ofMulticell Battery Stack Monitorsn Bidirectional Architecture Minimizes BalancingTime and Power Dissipationn Up to 92% Charge Transfer Efficiencyn Stackable Architecture Enables >1000V Systemsn Uses Simple 2-Winding Transformersn 1MHz Daisy-Chainable Serial Interface with 4-BitCRC Packet Error Checkingn High Noise Margin Serial Communicationn Numerous Fault Protection Featuresn 48-Lead Exposed Pad QFN and LQFP Packages

Typical applications

  • Electric Vehicles/Plug-in HEVs
  • High Power UPS/Grid Energy Storage Systems
  • General Purpose Multicell Battery Stacks

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-BHD 2.00 mm Male, 16, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
Pins16 
TypeStraight 
MountTHT 
Length23.2 mm
Rated Current2 A
Operating Temperature -40 °C up to +125 °C
PackagingTray 
Check availability