IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3300-1

High Efficiency Bidirectional Multicell Battery Balancer

Overview

TopologyFlyback Converter
Input voltage36 V
IC revisionB

Description

The LTC®3300-1 is a fault-protected controller IC for transformer-based bidirectional active balancing of multicell battery stacks. All associated gate drive circuitry, precision current sensing, fault detection circuitry and arobust serial interface with built-in watchdog timer are integrated.Each LTC3300-1 can balance up to 6 series-connected battery cells with an input common mode voltage up to 36V.Charge from any selected cell can be transferred at high efficiency to or from 12 or more adjacent cells. A unique level-shifting SPI-compatible serial interface enables multiple LTC3300-1 devices to be connected in series,without opto-couplers or isolators, allowing for balancing of every cell in a long string of series-connected batteries.When multiple LTC3300-1 devices are connected in series they can operate simultaneously, permitting all cells in the stack to be balanced concurrently and independently.Fault protection features include readback capability, cyclic redundancy check (CRC) error detection, maximum on-time volt-second clamps, and overvoltage shutoffs.

Features

  • Bidirectional Synchronous Flyback Balancingof Up to 6 Li-Ion or LiFePO4 Cells in Series
  • Up to 10A Balancing Current (Set by Externals)
  • Integrates Seamlessly with the LTC680x Family ofMulticell Battery Stack Monitors
  • Bidirectional Architecture Minimizes BalancingTime and Power Dissipation
  • Up to 92% Charge Transfer Efficiency
  • Stackable Architecture Enables >1000V Systems
  • Uses Simple 2-Winding Transformers
  • 1MHz Daisy-Chainable Serial Interface with 4-BitCRC Packet Error Checking
  • High Noise Margin Serial Communication
  • Numerous Fault Protection Features
  • 48-Lead Exposed Pad QFN and LQFP PackagesREMARKS:-REFERTable 8Page no 31

Typical applications

  • General Purpose Multicell Battery Stacks
  • Electric Vehicles/Plug-in HEVs
  • High Power UPS/Grid Energy Storage Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V)
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 2 - 5.5 V (DC), 20 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 2 - 5.5 V (DC)
Output Voltage 120 V
Output Current 1250 mA
Inductance3.46 µH
Turns Ratio1:1 
Saturation Current10.2 A
Leakage Inductance0.12 µH
Insulation Test Voltage500 V
SizeEP13 
IC ReferenceLTC3300 
Check availability