IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3290 | Demoboard DC2585A

High Voltage Boost Charge Pump

Overview

TopologyBoost Converter
Input voltage4.5-50.5 V
Output 142 V / 0.02 A

Description

The LTC3290 is a high voltage boost charge pump with a wide 4.5V to 55V input voltage range that can deliver up to 50mA of output current.When the VSET pin is grounded, the LTC3290 operates as a standard boost charge pump, boosting the VOUT output to a maximum of the sum of the VIN and VAUX input supplies. An external resistor divider can be used on the VOUT, FB and GND pins to set the output voltage to any value between 1V and VIN + VAUX with hysteretic Burst Mode operation.Alternatively, the device can be configured in a VIN tracking mode, in which the VOUT pin regulates at a fixed offset above the VIN pin. The offset voltage is programmed with external resistors, one from the VOUT to the VSET pin and the other from the FB pin to GND. The maximum output voltage is limited to VIN + VAUX.The LTC3290 is available in a thermally enhanced 10-pin MSOP package.

Features

  • Wide Input Range: 4.5V to 55V VIN/VAUX
  • Reverse Input Protection to –55V
  • Split Input Supplies for High Efficiency Boost Ratios
  • IOUT Up to 50mA
  • 15µA VIN Quiescent Current
  • 1µA VAUX Quiescent Current
  • Stable with Ceramic Capacitors
  • Short-Circuit/Thermal Protection
  • Thermally Enhanced 10-Pin MSOP Package

Typical applications

  • High Efficiency General Purpose High Voltage Boost Supplies / High Side N-FET Driver / Industrial/Automotive Power Switching / VIN Tracking Supply

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, 6, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability