IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3128

3A Monolithic Buck-Boost Supercapacitor Charger and Balancer with Accurate Input Current Limit

Overview

TopologyBoost Converter
Input voltage1.73-5.5 V
Switching frequency1000-1400 kHz

Description

The LTC®3128 is a highly efficient, buck-boost DC/DC supercapacitor charger. It operates efficiently from input voltages above, below or equal to the output voltage. The LTC3128 incorporates accurate programmable average input current limit, active charge balancing and programmablemaximum capacitor voltage. This combination offeatures makes the LTC3128 ideal for safely charging and protecting large capacitors in backup power systems. The input current limit and maximum capacitor voltage are each programmed using a single resistor. Average input current is accurately controlled over a 0.5A to 3A programmable range while the individual maximum capacitor voltage can be set from 1.8V to 3.0V.Other features of the LTC3128 include <2μA quiescent current from VOUT in Burst Mode®operation, accurate power-good and power failure indicators, and thermal overload protection. The LTC3128 is offered in low profile,thermally enhanced 20-Lead 4mm × 5mm × 0.75mm QFN and 24-Lead TSSOP packages.

Features

  • ±2% Accurate Average Input Current LimitProgrammable Up to 3A
  • Programmable Maximum Capacitor Voltage Limit
  • Active Charge Balancing for Fast Charging ofUnmatched Capacitors
  • Charges Single or Stacked Capacitors
  • VIN Range: 1.73V to 5.5V
  • VOUT Range: 1.8V to 5.5V
  • <2μA Quiescent Current from VOUT When Charged
  • Output Disconnect in Shutdown: <1μA IQ Shutdown
  • Power-Good Comparator
  • Power Failure Indicator
  • Thermally Enhanced 20-Lead (4mm × 5mm × 0.75mm)QFN and 24-Lead TSSOP Packages

Typical applications

  • Supercapacitor Based Backup Power
  • Servers, RAID, RF Systems
  • Memory Backup
  • Industrial, Communications, Computing

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.2 µH, 15.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.2 µH
Performance Rated Current15.4 A
Saturation Current @ 10%5 A
Saturation Current @ 30%14 A
DC Resistance7.1 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability