IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3113

3A Low Noise Buck-Boost DC/DC Converter

Overview

TopologyBuck-Boost Converter
Input voltage1.8-5.5 V
Switching frequency300-2000 kHz
Output 15.5 V / 3 A

Description

The LTC®3113 is a wide VIN range, highly effi cient, fi xed frequency, buck-boost DC/DC converter that operates from input voltages above, below or equal to the output voltage. The topology incorporated in the IC provides low noise operation, making it well suited for RF and precisionmeasurement applications.

The LTC3113 can deliver up to 3A of continuous output current to satisfy the most demanding applications. Higher output current is possible in stepdown (buck) mode. Integrated low RDS(ON) power MOSFETs and aprogrammable switching frequency up to 2MHz result in a compact solution footprint. Selectable Burst Mode operation improves effi ciency at light loads.

Other features include <1μA shutdown current, integrated soft-start, short-circuit protection, current limit and thermal overload protection. The LTC3113 is housed in the thermally enhanced 16-lead (4mm × 5mm ×0.75mm) DFN and 20-lead TSSOP packages.

Features

  • Regulated Output with Input Voltage Above, Below or Equal to the Output Voltage
  • 1.8V to 5.5V Input and Output Voltage Range
  • 3A Continuous Output Current VIN > 3.0V, VOUT = 3.8V
  • 1.5A Continuous Output Current for VIN ≥ 1.8V,VOUT = 3.3V
  • Single Inductor
  • Low Noise Buck-Boost Architecture
  • Up to 96% Effi ciency
  • Programmable Frequency from 300kHz to 2MHz
  • Selectable Burst Mode® Operation
  • Output Disconnect in Shutdown
  • Shutdown Current: <1μA
  • Internal Soft-Start
  • Small, Thermally Enhanced 16-Lead (4mm × 5mm × 0.75mm) DFN Package and 20-Lead TSSOP Package

Typical applications

  • Portable Barcode Readers
  • Portable Instrumentation
  • Wireless Modems
  • Backup Power Systems
  • Portable Inventory Terminals

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
–
–
Self Resonant Frequency53 MHz
MountSMT 
Performance Rated Current14.8 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance7.3 mΩ
MaterialWE-PERM 
Packaging Unit800 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 8.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current8.8 A
Saturation Current6.8 A
Self Resonant Frequency55 MHz
MountSMT 
–
–
–
–
–
Packaging Unit800 
–Check availability