IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3111

15V, 1.5A Synchronous Buck-Boost DC/DC Converter

Overview

TopologyBuck-Boost Converter
Input voltage2.5-15 V
Output 15 V / 1.5 A
IC revisionA

Description

The LTC®3111 is a fixed frequency, synchronous buckboost DC/DC converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from inputvoltages above, below or equal to the output voltage.With an input and output range of 2.5V to 15V, the LTC3111 is well suited for a wide variety of single or multiple-cell batteries, back-up capacitor or wall adapter source applications.Low RDS(ON) internal N-channel MOSFET switches and selectable PWM or Burst Mode operation produce high efficiency over a wide range of operating conditions.An accurate RUN pin allows the user to program the turn-on threshold voltage of the converter. Other features include: short-circuit protection, internal soft-start and thermal shutdown.The LTC3111 is offered in both thermally enhanced 14-lead (3mm × 4mm × 0.75mm) DFN and 16-lead MSOP packages.

Features

  • Regulated Output with VIN Above, Belowor Equal to VOUT
  • 2.5V to 15V Input and Output Voltage Range
  • 1.5A Continuous Output Current: VIN ≥ 5V,VOUT = 5V, PWM Mode
  • Single Inductor
  • Accurate RUN Threshold
  • Up to 95% Efficiency
  • 800kHz Switching Frequency, SynchronizableBetween 600kHz and 1.5MHz
  • 49μA No-Load Quiescent Current in Burst Mode®Operation
  • Output Disconnect in Shutdown
  • Shutdown Current < 1μA
  • Internal Soft-Start
  • Small, Thermally Enhanced 14-Lead (3mm × 4mm ×0.75mm) DFN and 16-Lead MSOP PackagesREMARKS:-REFERTable 1. Representative Buck-boost Surface mount inductorpage no 15

Typical applications

  • Military, Industrial Power Systems
  • 3.3V or 5V from 1, 2 or 3 Li-Ion, Multiple-Cell
  • RF Transmitters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 4.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.2 A
DC Resistance35 mΩ
Operating Voltage120 V
Self Resonant Frequency45 MHz
Size7332 
VersionRobust 
Saturation Current @ 10%3.9 A
Saturation Current @ 30%5.3 A
–
–
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
DC Resistance21.45 mΩ
–
Self Resonant Frequency33 MHz
Size7040 
VersionSMT 
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
MaterialSuperflux 
Packaging Unit1000 
–Check availability