IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3110

2A Bidirectional Buck-Boost DC/DC Regulator and Charger/Balancer

Overview

TopologyBuck-Boost Converter
Input voltage12 V
Switching frequency900-1500 kHz
Output 11.8 V / 0.3 A
Output 21.8 V
Output 31.2 V
Output 42.5 V
Output 53.3 V / 2 A
Output 63.6 V

Description

The LTC®3110 is a 2A bidirectional buck-boost DC/DC regulator with capacitor charger and balancer. Its wide 0.1V to 5.5V capacitor/battery voltage and 1.8V to 5.25V system backup voltage ranges make it well suited to a wide variety of backup applications using supercapacitors or batteries. A proprietary low noise switching algorithm optimizes efficiency with capacitor/battery voltages that are above, below or equal to the system output voltage.

The LTC3110 can autonomously transition from charge to backup mode or switch modes based on an external command. Pin-selectable Burst Mode operation reduces standby current and improves light-load efficiency, which combined with a 1μA shutdown current make the LTC3110 ideally suited for backup applications. Additional features include voltage supervisors for direction control and end of charge, and a general purpose comparator with open-collector output for interfacing with a μC. The LTC3110 is available in thermally enhanced, low profile 24-lead TSSOP and 4mm × 4mm QFN packages.

Features

  • VCAP Operating Range: 0.1V to 5.5V
  • VSYS Operating Range: 1.71V to 5.25V
  • Automatic Switchover from Charge to Backup Mode
  • Programmable ±2% Accurate Charge Input Current Limit from 125mA to 2A
  • ±1% Backup Voltage Accuracy
  • Automatic Backup Capacitor Balancing
  • Fixed 1.2MHz Switching Frequency
  • Burst Mode® Operation: 40μA Quiescent Current
  • Built-In Programmable Multipurpose Comparator with Open-Collector Output
  • Open-Collector Outputs to Indicate Direction of Operation and End of Charge
  • Thermally Enhanced TSSOP-24 and 4mm × 4mm QFN-24 Packages

Typical applications

  • Battery Backup Converter and Charger
  • Servers, RAID Systems
  • Supercapacitor Backup Converter and Charger
  • RF Systems with Battery/Capacitor Backup

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 9.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current9.6 A
Saturation Current @ 10%4.75 A
Saturation Current @ 30%12 A
DC Resistance12.7 mΩ
Self Resonant Frequency80 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability