IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3106 | Demoboard DC2509A

Gleanergy Multi-Source Energy Harvesting Demo Board with Battery Chargers and Life-Extenders for Use with DC2321A Dust Demo Board – No Transducers

Overview

TopologyOther Topology

Description

The DC2509A development platform is a versatile energyharvesting demo board that is capable of accepting solar,thermal, and piezoelectric energy sources or any highimpedance AC or DC source. The board contains fourindependent power circuits consisting of the followingEH ICsLTC®3106 – 300 mA, Low Voltage Buck-Boost Converterwith PowerPath™ and 1.5μA Quiescent Currentn LTC3107 – Ultralow Voltage Energy Harvester andPrimary Battery Life Extendern LTC3330 – Nanopower Buck-Boost DC/DC with EnergyHarvesting Battery Life Extendern LTC3331 – Nanopower Buck-Boost DC/DC with EnergyHarvesting Battery Chargern LTC2935-2 – Ultralow Power Supervisor with Power-Fail Output Selectable Thresholds

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Check availability