IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2975 | Demoboard DC2428A

4-Channel PMBus Power System Manager with LTM4644 Quad 4A Power Supply

Overview

TopologyOther Topology
Input voltage4.5-14 V

Description

The DC2428A is a two-board demonstration system forthe LTC®2975 Power System Manager and LTM4644 quad4A μModule regulator. The DC2382A contains all the circuitryneeded to use the LTC2975 in a power system andcontrol four power supplies. The DC2363A contains fourpower supplies (LTM4644) that the LTC2975 configuresand controls. The DC2363A and DC2382A demo boardstogether provide a sophisticated 4-channel digitally programmablepower supply system.The LTC2975 is a 4-channel I2C/SMBus/PMBus powersystem manager that features accurate input current andenergy measurement. The device monitors input currentand input voltage, and calculates input power and energy.The DC2382A demonstrates the ability of the LTC2975to sequence, trim, margin, supervise, monitor, and logfaults for four power supplies. Each power supply channel’soutput voltage and output current is monitored andthe LTC2975 monitors its own internal die temperature.The DC2363A is a single circuit board that contains fourindependent power supply rails. The board employs a singleLTM4644 4-channel 4A DC/DC regulator. The board comespre-configured with 1V, 1.5V, 2.5V, and 3.3V supply railsand may be reconfigured with feedback resistors.The LTpowerPlay™ graphical user interface (GUI) supportsthis demonstration system and enables complete control ofall the features of the LTC2975. Together, the LTpowerPlaysoftware and DC2428A hardware system create a powerfuldevelopment environment for designing and testing configurationsettings of the LTC2975. LTpowerPlay storesthese settings in the LTC2975’s internal EEPROM or in aproject file. The software displays all of the configurationsettings and real time measurements from the PowerSystem Management IC. Telemetry allows easy accessand decoding of the fault log created by the LTC2975.The board comes pre-programmed with the EEPROMvalues appropriate for the four power supply rails on theDC2428A. Just plug and play!The following items are required:• +12VDC Power Supply• USB-to-I2C/SMBus/PMBus Controller (DC1613)• LTpowerPlay Software

Features

  • Sequence, Trim, Margin, and Supervise Four PowerSupplies
  • Manage Faults, Monitor Telemetry, and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay GUI
  • Margin or Trim Supplies to 0.25% Accuracy
  • Four IOUT and One IIN Monitor
  • Input Power Measurement and Energy Accumulation
  • Fast OV/UV Supervisors Per Channel
  • Multi-Channel Fault Management
  • Automatic Fault Logging to Internal EEPROM
  • Operates Autonomously without Additional Software
  • Monitors: Voltage, Current, Power, Temperature
  • 4-Channel Time-Based Output Sequencer
  • I2C/SMBus Serial Interface
  • Powered from 4.5V to 14V

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Wire Section
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, Wire Protector, PCB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
Pins2 
TypeHorizontal 
MountTHT 
Length10 mm
Height10 mm
Rated Current17.5 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
–Check availability
SPECWR-PHD Jumper, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability