IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2970 | Demoboard DC2467

Dual Power Supply Monitor Linduino Shield with LTC3604 and LT3581 Regulators

Overview

TopologyOther Topology
IC revision1

Description

The DC2467 Linduino® shield is a demonstration system for the LTC®2970 dual power supply monitor and margining controller. The LTC2970 provides a rich set of features for monitoring and controlling two power rails, including monitoring supply voltage and current, detecting faults in voltage and current, margining the supply voltage high or low, measuring temperature, and turning the supplies on and off through GPIO pins. It is fully accessible through the built-in I2C bus, which allows it to communicate with an external microcontroller or other I2C bus master. The DC2467 Linduino shield operates in conjunction with a Linduino One (DC2026) and with a DC1613 controller. The Linduino is a microcontroller that comes with a full library of existing C code examples, as well as the capability to run custom C code to control the LTC2970. The DC1613 enables a PC running LTpowerPlay® to access the LTC2970 on the DC2467. Linduino and LTpowerPlay cooperate to enable code development and debugging in one convenient system. On the DC2467 board, two DC/DC switching regulators provide +5V and –5V power outputs and demonstrate how the LTC2970 monitors and controls power supplies in a system. The LTC2970 fully controls both regulators. The LTC3604 is a buck regulator with integrated switches, configured to step down the +12V input to +5V at 1A. The LT3581 is a multifunction switching regulator, configured here as an inverting DC/DC converter producing –5V at –1A.

Features

  • Demonstrate the Capabilities of the LTC2970
  • Two Onboard Power Supplies: +5V and –5V
  • Monitor Supply Voltage and Current
  • Adjust Supply Voltage Higher or Lower on Command
  • Monitor Voltage and Current Faults with Adjustable Thresholds
  • Monitor LTC2970 Die Temperature
  • Connect to both Linduino and LTpowerPlay
  • Demonstrate C Code Available for the LTC2970

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Version 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-SPC SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance2.2 µH
Rated Current3 A
Saturation Current4.6 A
DC Resistance0.03 Ω
Self Resonant Frequency85 MHz
VersionSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance2.7 µH
Rated Current2.5 A
Saturation Current5.1 A
DC Resistance0.04 Ω
Self Resonant Frequency55 MHz
–
Inductance 12.7 µH
Inductance 22.7 µH
Turns Ratio1:1 
Rated Current2.5 A
Rated Current 22.5 A
Saturation Current5.1 A
Saturation Current 15.1 A
Saturation Current 25.1 A
DC Resistance 134.5 mΩ
DC Resistance 234.5 mΩ
DC Resistance 140 mΩ
DC Resistance 240 mΩ
Self Resonant Frequency [1]55 MHz
–Check availability