IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2662 | Demoboard DC2692

5-Channel, 16-/12-Bit, 300mA, SoftSpan Current Source DACs

Overview

TopologyOther Topology

Description

Demonstration circuit 2692A-A features the LT C®2662 5-channel, 16-bit, 300mA current source DACs with 10ppm/°C reference in a 5mm×5mm QFN package. This device features per-channel SoftSpan™ configuration of 3.125mA to 300mA, a separate supply for each output, and an internal switch to allow any output pin to be connected to V–. Pin-compatible 12-bit versions are available for lower resolution requirements on the DC2692A-B.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability