IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2348-18 | Demoboard DC2094A-A

16-/18-Bit, Octal, Quad and Dual 200ksps/400ksps/600ksps SAR ADCs

Overview

TopologyBuck Converter
IC revisionA

Description

Demonstration circuit 2094A shows the proper way to drivethe LTC®2348 family of ADCs. The LTC2348/LTC2347/LTC2343 are low noise, high speed, simultaneous sampling16-/18-bit successive approximation register (SAR) ADCs.The following text refers to the LTC2348-18 but appliesto all parts in the family, the only differences being thenumber of bits, number of channels and the maximumsample rate. The LTC2348-18 has a flexible SoftSpan™interface that allows conversion-by-conversion control ofthe input voltage span on a per-channel basis. An internal2.048V reference and 2X buffer simplify basic operationwhile an external reference can be used to increase theinput range and the SNR of the ADC.The DC2094 demonstrates the DC and AC performance ofthe LTC2348-18 in conjunction with the DC590/DC2026 andDC890 data collection boards. Use the DC590/DC2026 todemonstrate DC performance such as peak-to-peak noiseand DC linearity. Use the DC890 if precise sampling ratesare required or to demonstrate AC performance such asSNR, THD, SINAD and SFDR. The DC2094 is intendedto demonstrate recommended grounding, componentplacement and selection, routing and bypassing for thisADC. A suggested driver circuit for the analog inputs isalso presented.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability