IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2345 | Demoboard DC2326A-A

16-/18-Bit, Octal 200ksps, SAR ADC

Overview

TopologyADC

Description

Demonstration circuit 2326A shows the proper way to drive the LTC®2345 ADC. The LTC2345 is a low noise, high speed,simultaneous sampling 16-/18-bit successive approximation register (SAR) ADC. The LTC2345 has a flexible SoftSpan™interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.The DC2326A demonstrates the DC and AC performance of the LTC2345 in conjunction with the DC590/DC2026 and DC890 data collection boards. Use the DC590/DC2026 to demonstrate DC performance such as peak-to-peak noise and DC linearity. Use the DC890 if precise sampling rates are required or to demonstrate AC performance such as SNR, THD, SINAD and SFDR. The DC2326A is intended to demonstrate recommended grounding, component placement and selection, routing and bypassing for this ADC. A suggested driver circuit for the analog inputs is also presented.

Features

  • 200ksps per Channel Throughput
  • Eight Simultaneous Sampling Channels
  • ±1.25LSB INL (Maximum)
  • Guaranteed 16-Bit, No Missing Codes
  • Differential, Wide Common Mode Range Inputs
  • Per-Channel SoftSpan Input Ranges: ±4.096V, 0V to 4.096V, ±2.048V, 0V to 2.048V ±5V, 0V to 5V, ±2.5V, 0V to 2.5V
  • 91dB Single-Conversion SNR (Typical)
  • −113dB THD (Typical) at fIN = 2kHz
  • 102dB CMRR (Typical) at fIN = 200Hz
  • Rail-to-Rail Input Overdrive Tolerance
  • Guaranteed Operation to 125°C
  • Integrated Reference and Buffer (4.096V)
  • SPI CMOS (1.8V to 5V) and LVDS Serial I/O
  • Internal Conversion Clock, No Cycle Latency
  • 81mW Power Dissipation (Typical)
  • 48-Lead (7mm x 7mm) QFN Package

Typical applications

  • Medical Imaging
  • Programmable Logic Controllers, Industrial Process Control, High Speed Data Acquisition.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, 8, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability