IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2000 | Demoboard DC2191A

RF Transmitter Using LTC2000 16-Bit, 2.5Gsps to 2.7Gsps DAC

Overview

TopologyOther Topology
IC revision1

Description

Demonstration circuit 2191A supports the LTC®2000, ahigh speed, high dynamic range DAC driving the LT5579upconverting mixer.The circuitry on the DAC IF output is optimized for analogfrequenciesfromDCto 500MHz. ThecircuitryontheLOinputis optimized for frequencies from 1000MHz to 4300MHz.L, LT, LTC, LTM, Linear Technology and the Linear logo are registered trademarks of LinearTechnology Corporation. All other trademarks are the property of their respective owners.PERFORMANCE SUMMARYThe circuitry on the RF output is optimized for frequenciesfrom 2200MHz to 2600MHz.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability