IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2000-11 | Demoboard DC2085A-C

16-, 14-, 11-Bit, 2.5Gsps to 2.7Gsps DACs

Overview

TopologyBuck Converter
Input voltage4.8-5.2 V
IC revisionA

Description

Demonstration circuit 2085 supports the LTC®2000 andLTC2000A, a high speed, high dynamic range family ofDACs. It was specially designed for applications that requiredifferential DC coupled outputs. DC2085 supportsthe complete family of the LTC2000 including 16, 14 and11 bit parts. For all the variations see Table 1. The circuitry on the analog outputs is optimized for analogfrequencies from DC-1.08GHz.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability