IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC1625IGN | Demoboard DC2008A

DC2008A - LTC1625IGN Demo Board | 4.5V ≤ VIN ≤ 28V; VOUT = 3.3V @ 15A

Overview

TopologyBuck Converter
Input voltage4.5-28 V
Output 13.3 V / 15 A
IC revision2

Description

Demonstration circuit DC2008 is DC/DC buck converter featuring the LTC®1625 constant frequency current mode buck controller. The DC2008A operates over a 4.5V to 28V input and provides 15A of output current as shown in Figure 3. The 225kHz constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over a wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generatedifferent output voltages.The DC2008 has small circuit footprint. It is a high performance and cost effective solution for telecom, automotive and industrial applications.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.5 µH, 24.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.5 µH
Performance Rated Current24.2 A
Saturation Current @ 10%17 A
Saturation Current @ 30%37 A
DC Resistance3.1 mΩ
Self Resonant Frequency38 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability