IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8722 | Demoboard DC3145A

LT8722 Monolithic Thermoelectric Cooler Driver

Overview

TopologyOther Topology
Input voltage3.1-15 V
Switching frequency500-3000 kHz
Output 14 A

Description

Demonstration circuit 3145A demonstrates a high efficiency thermoelectric cooler driver and features the LT8722 monolithic driver.The input voltage range of the DC3145A is from 3.1V to 15V and the output is a SPI programmable differential voltage output. The maximum output current is 4A. The switching frequency SPI programmable from 500kHz to 3MHz.The LT8722 is controlled through an SPI interface and therefore the demonstration circuit is also setup to interface through SPI. For demonstration purposes the manual provides instruction on how to connect the DC2026C Linduino board to monitor and control the DC3145A with a PC using a command line Arduino IDE interface.

Features

  • 25-Bit Digital Output Voltage Control
  • Wide Input Voltage Range: 3.1V to 15V
  • ±4A Output Current
  • High Output Power: Up to 54W1
  • High Efficiency at High Frequency
  • 92.6% Efficiency at 4A, 15VIN, fSW = 3MHz
  • SPI Interface Allows User to:
  • Set Output Regulation Voltage
  • Set Output Current Limits
  • Check Device Status
  • Enable/Disable Output
  • Integrated 4A Power Switches
  • Silent Switcher® Architecture
  • Analog Output for Diagnostics/Telemetry
  • Adjustable and Synchronizable: 500kHz to 3MHz
  • Small 3mm × 3mm 18-Lead LQFN

Typical applications

  • Driving a Thermo Electric Cooler (TEC) with Fine Control, Transmit Optical Sub-Assembly (TOSA) Cooling, Erbium Doped Fiber Amplifier (EDFA) Temperature Regulation, Photonic Integrated Circuit (PIC) Cooling, LiDAR Mirror Control, Motor Control

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-PSLP Aluminum Polymer Capacitors, 22 µF, 25 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current2200 mA
ESR35 mΩ
Leakage Current600 µA
Dissipation Factor8 %
Diameter6.3 mm
–
–
MountV-Chip SMT 
Length5.8 mm
–
–
Operating Temperature -55 °C up to +105 °C
Packaging15" Tape & Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability