IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8714 | Demoboard DC2240A

Synchronous Four-Quadrant Converter

Overview

TopologyBuck Converter
Input voltage10-14 V
Switching frequency100-750 kHz
Output 15.15 V / 5 A
Output 2-5.15 V / 5 A
IC revision00

Description

Demonstration circuit 2240A is a synchronous fourquadrantconverter featuring the LT®8714 switchingcontroller. The LT8714 can regulate to positive, negative,or zero volts when configured as a four-quadrant topology.The DC2240A regulates from a 10V to 14V inputsource to an adjustable output voltage from positive 5Vto negative 5V with a 5A maximum current rating, andoperates at 200kHz switching frequency.

Features

  • Bipolar Output Cleanly Transitions Through 0V
  • Output Can Source or Sink Current for Any Output Voltage
  • CTRL Pin Externally Sets Output Voltage
  • Wide Input Range: 4.5V to 80V
  • Power Good Indication Pin (PG)
  • Switching Frequency Up to 750kHz
  • Can Be Synchronized to an External Clock
  • High Gain EN Pin Accepts Slowly Varying Input Signals
  • 20-Lead TSSOP Exposed Pad Package

Typical applications

  • Four Quadrant Power Supplies / Bidirectional Current Sources / High Power, Low Frequency Signal Amplification
  • Test and Measurement / Electronic Window Tinting

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 68 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Dissipation Factor3.5 %
Insulation Resistance7.4 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability