IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8711

Micropower Synchronous Multitopology Controller Controller with 42V input Capability

Overview

TopologyOther Topology
Input voltage16-40 V
Switching frequency85-825 kHz
Output 112 V / 3.5 A
IC revision1.0

Description

The LT®8711 is a multi-topology current mode PWM controllerthat can easily be configured as a synchronous buck,boost, SEPIC, ZETA or as a nonsynchronous buck-boostconverter. Its dual gate drive voltage inputs optimize gatedriver efficiency.The 15μA no-load quiescent current with the output voltagein regulation extends operating run-time in battery poweredsystems. Low ripple Burst Mode operation enables highefficiency at very light loads while maintaining low outputvoltage ripple. The LT8711's fixed switching frequency canbe set from 100kHz to 750kHz or can be synchronized toan external clock

Features

Easily Configurable as a Synchronous Buck, Boost,SEPIC, ZETA or Nonsynchronous Buck-Boost Converternn Wide Input Range: 4.5V to 42V (VIN Can Operateto 0V, when EXTVCC > 4.5V)nn Automatic Low Noise Burst Mode® Operationnn Low IQ in Burst Mode Operation (15μA Operating)nn Input Voltage Regulation for High Impedance Sourcenn 100% Duty Cycle in Dropout (Buck Mode)nn 2A Gate Drivers (BG and TG)nn Adjustable Soft-Start with One Capacitornn Frequency Programmable from 100kHz to 750kHznn Can Be Synchronized to External Clocknn Available in 20-Lead TSSOP and 20-Lead 3mm×4mmQFN Packages

Typical applications

  • General Purpose DC/DC Conversion,Solar Panel Power Converter,nn Industrial Supplies
  • Automotive Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
RDC 1(mΩ)
RDC 2(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DCT Toroidal Double Power Choke, 2.2 µH, 2.2 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 12.2 µH
Inductance 22.2 µH
–
Rated Current8.6 A
Rated Current 28.6 A
Saturation Current17 A
–
–
DC Resistance 17.4 mΩ
DC Resistance 27.4 mΩ
DC Resistance 18.5 mΩ
DC Resistance 28.5 mΩ
–
–
–Check availability
SPECWE-CFWI Coupled Flatwire Inductor, 2.2 µH, 2.2 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 12.2 µH
Inductance 22.2 µH
Turns Ratio1:1 
Rated Current18 A
Rated Current 218 A
–
Saturation Current 135 A
Saturation Current 235 A
–
–
–
–
DC Resistance 14.2 mΩ
DC Resistance 24.2 mΩ
–Check availability