IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8708 | Demoboard DC2596A

Overview

TopologyBuck-Boost Converter
Input voltage36-75 V
Switching frequency100-400 kHz
Output 148 V / 6 A

Description

Demonstration circuit 2596A is a high performance bidirectional buck-boost converter featuring the LT®8708 that can operate from input voltages above, below or equal to the output voltage. The demo board input range is 36V to 75V. The output voltage is set at 48V and the output current limit at 6A.The controller has integrated input voltage and output voltage regulators and two sets of input and output current regulators that control current flow in forward or reverse direction. Features are included that simplify bidirectional power conversion in battery/capacitor backup systems and other applications that may need regulation of VIN, VOUT, IIN and/or IOUT.While the current mode control limits the inductor current both in normal and in reverse direction these current limits have some variation as input/output voltage changes. The forward and reverse input and output current regulators offer four accurate current limits that can be set individually.The input voltage regulator is often used in applications with high impedance power sources and will reduce the forward current if the input voltage drops below the set point. When operating with reverse current flow the input voltage regulator regulates the voltage at the input side.The operating mode of the controller is determined through the MODE pin (jumper JP7 Pins 5 to 12) and can be set to discontinuous mode, hybrid discontinuous mode, forced continuous mode and Burst Mode® Operation.The LT8708 is capable of bidirectional operation when operating in the continuous conduction mode (CCM). DCM, HCM and Burst Mode operation only allow power to flow in one direction. Additional circuitry may be needed depending on the application.By feeding the LT8708 from a separate low voltage supply the power dissipation can be reduced. The LT8708 will start when >5.5V voltage is applied at the input (VIN pin), and when it is running it will draw current from the EXTVCC pin if the voltage at the pin is > 6.4V.Typical efficiency with 5A load is above 96.3% across a 36V to 75V input range.The LT8708 data sheet gives a complete description of the part, operation and application information. The data sheet should be read in conjunction with this quick start guide for DC2596A. The input voltage range of the LT8708 itself is 2.8V (need EXTVCC > 6.4V) to 80V and the output range is 1.3V to 80V.The LT8708EUHG is assembled in a 40-Lead (5mm × 7mm) plastic QFN package with a thermal pad underneath the chip. Proper board layout is essential for maximum thermal and electrical performance. See the data sheet Circuit Board Layout Checklist section.

Features

  • Single Inductor Allows VIN Above, Below, or Equal to VOUT
  • Six Independent Forms of Regulation
  • VIN Current (Forward and Reverse)
  • VOUT Current (Forward and Reverse)
  • VIN and VOUT Voltage
  • Forward and Reverse Discontinuous Conduction Mode Supported
  • Supports MODE and DIR Pin Changes While Switching
  • VINCHIP Range 2.8V (Need EXTVCC > 6.4V) to 80V
  • VOUT Range: 1.3V to 80V
  • Synchronous Rectification: Up to 99% Efficiency
  • Available in 40-Lead (5mm × 8mm) QFN with High Voltage Pin Spacing

Typical applications

  • Bidirectional Charging System
  • Automotive 48V Systems
  • High Voltage Buck-Boost Converters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Capacitance220 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, 2.44 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
Pins1 
–
–
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 9.5 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length9.5 mm
Drilling in Panel4.8 mm
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
ColorNatural 
–
–Check availability
SPECWR-PHD Pin Header - Dual, 10.16 mm, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
Pins8 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 20.32 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20.32 mm
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
Pins16 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 33.02 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length33.02 mm
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
Pins26 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability