IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8705A

80V VIN and VOUT Synchronous 4-Switch Buck- Boost DC/DC Controller

Overview

TopologyBuck-Boost Converter
Input voltage36-80 V
Switching frequency100-400 kHz
Output 148 V / 5 A
IC revisionF

Description

The LT®8705 is a high performance buck-boost switching regulator controller that operates from input voltages above, below or equal to the output voltage. The part has integrated input current, input voltage, output current and output voltage feedback loops. With a wide 2.8V to 80V input and 1.3V to 80V output range, the LT8705 is compatible with most solar, automotive, telecom and battery-powered systems.

The LT8705 includes servo pins to indicate which feedback loops are active. The MODE pin selects among Burst Mode® operation, discontinuous or continuous conduction mode at light loads. Additional features include a 3.3V/12mA LDO, a synchronizable fixed operating frequency, onboard gate drivers, adjustable UVLO, along with input and output current monitoring with programmable maximum levels.

Features

  • Single Inductor Allows VIN Above, Below, or Equal to Regulated VOUT
  • VIN Range 2.8V (Need EXTVCC > 6.4V) to 80V
  • VOUT Range: 1.3V to 80V
  • Quad N-Channel MOSFET Gate Drivers
  • Synchronous Rectification: Up to 98% Efficiency
  • Input and Output Current Monitor Pins
  • Synchronizable Fixed Frequency: 100kHz to 400kHz
  • Integrated Input Current, Input Voltage, OutputCurrent and Output Voltage Feedback Loops
  • Clock Output Usable To Monitor Die Temperature
  • Available in 38-Lead (5mm × 7mm) QFN and TSSOP Packages with the TSSOP Modified for Improved High Voltage Operation

Typical applications

  • Input or Output Current Limited Converters
  • High Voltage Buck-Boost Converters

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 22 µH, 10.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current10.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%11 A
DC Resistance14.6 mΩ
Self Resonant Frequency10.5 MHz
MaterialMnZn 
Packaging Unit150 
–Check availability