IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8612

42V, 6A Synchronous Step-Down Regulator with 3μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage10-40 V
Switching frequency200-2200 kHz
Output 11.7 V / 3 A

Description

The LT®8612 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 3μA of quiescent current. Top and bottom power switches are included with all necessary circuitry to minimize the need for external components.Low ripple Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mVP-P. A SYNC pin allows synchronization to an external clock. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability.The EN/UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8612 reducing the input supply current to 1μA. A capacitor on the TR/SS pin programs the output voltage ramp rate during start-up. The PG flag signals when VOUT is within ±9% of the programmed output voltage as well as fault conditions. The LT8612 is available in a small 3mm × 6mm 28-lead QFN package with exposed pad for low thermal resistance.

Features

  • Wide Input Voltage Range: 3.4V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:3μA IQ Regulating 12VIN to 3.3VOUTOutput Ripple < 10mVP-P
  • High Efficiency Synchronous Operation:95% Efficiency at 3A, 5VOUT from 12VIN94% Efficiency at 3A, 3.3VOUT from 12VIN
  • Fast Minimum Switch-On-Time: 40ns
  • Low Dropout Under All Conditions: 250mV at 3A
  • Allows Use Of Small Inductors
  • Safely Tolerates Inductor Saturation in OverloadConditions
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 3mm × 6mm 28-LeadQFN Package

Typical applications

  • GSM Power Supplies
  • General Purpose Step-Down
  • Automotive and Industrial Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, 12 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability