IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8608 | Demoboard DC2521A-A

LT8608/LT8608B 42V, 1.5A Micropower Synchronous Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage5.5-42 V
Switching frequency155-2150 kHz
Output 15 V / 1.5 A

Description

Demonstration circuit 2521A is a 42V, 1.5A micropowersynchronous step-down regulator featuring the LT8608/LT8608B. There are two assembly versions. DC2521A-Ais for the LT8608 and DC2521A-B is for the LT8608B.The LT8608/LT8608B is a compact, high efficiency, highspeed synchronous monolithic step-down switchingregulator. Top and bottom power switches, compensationcomponents and other necessary circuits are insideof the 2mm × 2mm DFN package to minimize externalcomponents and simplify design. The difference LT8608and LT8608B is the LT8608 works under low rippleBurst Mode® operation at light load condition, while theLT8608B has pulse-skipping mode for light load. Dueto the Burst Mode operation, LT8608 consumes only1.7μA of quiescent current when output is regulated at5V. LT8608B has higher quiescent current because of itspulse-skipping mode operation.The demo board is designed for 5V output from a 5.5Vto 42V input. The wide input range allows a variety ofinput sources, such as automotive batteries and industrialsupplies.The demo board has an EMI filter installed. The radiatedEMI performances of the board (with EMI filter) are shownin Figure 2 and Figure 3. The red lines in Figure 2 andFigure 3 are CISPR 25 Class 5 peak limit. To use the EMIfilter, the input should be tied to VEMI, not VIN. An inductorL2, which is a 0Ω jumper on the board by defaultnow, can be added in the EMI filter to further reduce theconducted emission.The LT8608 data sheet gives a complete description ofthe part, operation and application information. The datasheet must be read in conjunction with this demo manualfor DC2521A.

Features

  • Wide Input Voltage Range: 3.0V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
  • <2.5μA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple <10mVP-P
  • High Efficiency 2MHz Synchronous Operation:
  • 92% Efficiency at 0.5A, 5VOUT from 12VIN

  • 1.5A Continuous Output Current
  • Fast Minimum Switch-On Time: 35ns
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Spread Spectrum Frequency Modulation for Low EMI
  • Allows Use of Small Inductors
  • Low Dropout
  • Peak Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small 10-Lead MSOP Package or 8-Lead 2mm × 2mm DFN Package

Typical applications

  • General Purpose Step Down / Low EMI Step Down

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 3.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current3.6 A
Saturation Current @ 30%5.55 A
DC Resistance67 mΩ
Self Resonant Frequency42 MHz
Operating Voltage80 V
MountSMT 
Check availability