IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8419 | Demoboard EVAL-LT8419-BZ

100V Half-Bridge GaN Driver with Single-Pin, Three-State PWM Input, Smart Integrated Bootstrap Switch, and Adjustable Dead Time

Overview

TopologyBuck-Boost Converter
Input voltage30-70 V
Output 148 V / 48 A
Output 212 V / 200 A

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSLC Aluminum Polymer Capacitors, 47 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size8.0 x 11.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor8 %
–
–
Length11.7 mm
Width8.3 mm
–
–
Packaging15" Tape & Reel 
–
–
–
Packaging Unit400 
Endurance 2000
Ripple Current4210 mA
ESR15 mΩ
Leakage Current235 µA
Diameter8 mm
–
–
MountV-Chip SMT 
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length1 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Packaging Unit1500 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length4 mm
–
–
–
PackagingBag 
–
–
–
Packaging Unit1000 
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length6 mm
–
–
–
PackagingBag 
–
–
–
Packaging Unit1000 
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length8 mm
–
–
–
PackagingBag 
–
–
–
Packaging Unit1000 
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
–Check availability