IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8374

60V, 1.2A Synchronous Step-Down LED Driver

Overview

TopologyBuck Converter
Input voltage6.5-60 V
Switching frequency310-350 kHz
Output 159 V

Description

The LT8374/LT8374-1 is a high efficiency, monolithic, synchronous step-down DC/DC converter with fixed-frequency and peak current control. The LED current is programmed by a resistor from CTRL pin to ground or by applying a PWM signal to the CTRL pin. The current sense amplifier has a wide common mode range from 0V to VIN, making the LT8374 ideal for matrix applications. An output voltage limit can be set with a resistor from ISP pin to FB pin.The switching frequency is set at 330kHz/2MHz and can be synchronized to an external clock applied to the SYNC/SPRD pin. With the optional spread-spectrum frequency modulation enabled, the frequency varies from 100% to 125% to reduce EMI.

Features

  • Low Component Count and Simple Solution
  • Wide Input Voltage Range: 6.5V to 60V
  • 0V to 59V LED String Voltage
  • ±3% LED Current Regulation
  • Spread-Spectrum Frequency Modulation
  • Internal Compensation Capacitor
  • 20:1 Analog, Duty Cycle or PWM LED Current Control
  • 330kHz/2MHz Fixed Internal Frequency(LT8374/LT8374-1)
  • External Frequency Synchronization
  • 4mm × 4mm 16-Pin Side Solderable QFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Current Sources
  • Automotive Lighting, Matrix LED Lighting, General Purpose LED Driver

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 1.45 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current1.45 A
Saturation Current @ 30%2.65 A
DC Resistance300 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
Check availability