IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8374-1 | Demoboard EVAL-LT8374-1

60V, 1.2A Synchronous Step-Down LED Driver

Overview

TopologyBuck Converter
Input voltage18-47 V
Switching frequency2000-2500 kHz
Output 115 V / 1 A

Description

Evaluation board EVAL-LT8374-1-AZ is a synchronous step-down LED driver featuring the LT8374-1. It drives up to 15V of LEDs at 1A when the EMIVIN terminal is between 18V and 47V. EVAL-LT8374-1-AZ runs at 2MHz switching frequency and features options for spread-spectrum frequency modulation (SSFM) or external synchronization.The LT8374-1 has an input voltage range of 6.5V to 60V. It features 60V synchronous internal power switches for high efficiency and small solution size. The switching frequency of LT8374-1 is fixed at 2MHz, and the device can be synchronized with an external clock source or configured with internal SSFM for low EMI. With SSFM enabled, the LT8374-1 modulates its switching frequency between 2MHz and 2.5MHz to reduce switching emissions. EVAL-LT8374-1-AZ includes a SYNC/SSFM jumper to configure the LT8374-1 for either external synchronization, SSFM, or set to normal operation.

Features

  • Low Component Count and Simple Solution
  • Wide Input Voltage Range: 6.5V to 60V
  • 0V to 59V LED String Voltage
  • ±3% LED Current Regulation
  • Spread-Spectrum Frequency Modulation
  • Internal Compensation Capacitor
  • 20:1 Analog, Duty Cycle or PWM LED Current Control
  • 330kHz/2MHz Fixed Internal Frequency (LT8374/LT8374-1)
  • External Frequency Synchronization
  • 4mm × 4mm 16-Pin Side Solderable QFN PackageAEC-Q100 Qualified for Automotive Applications

Typical applications

  • Automotive Lighting, Matrix LED Lighting, General Purpose LED Driver

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 6, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability