IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8362 | Demoboard SCP-LT8362-I-EVALZ

Signal Chain Power LT8362 Low IQ Inverting Regulator

Overview

TopologyOther Topology
Input voltage4.5-42 V
Output 1-15 V / 1 A

Description

Demonstration circuit SCP-LT8362-I-EVALZ features the LT8362 in a Cuk configuration. It operates with a switching frequency of 2MHz and is designed to convert a 4.5V to 42V source to –15V, with up to 1A output current (depending on input voltage).Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely: SCP-INPUT-EVALZ SCP-OUTPUT-EVALZ SCP-FILTER-EVALZ SCP-THRUBRD-EVALZ SCP-1X2BKOUT-EVALZ SCP-1X5BKOUT-EVALZ SCP-5X1-EVALZ To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8362. Please refer to the LT8362 datasheet for a complete description of the part.

Features

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9µA
  • 2A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 10-lead 3mm × 3mm DFN and 16-lead MSOP packages
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Portable Electronics
  • Industrial and Automotive
  • Medical Diagnostic Equipment
  • Telecom

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L1(µH)
L2(µH)
n
IR(A)
IR 2(A)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1.5 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1.5 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 220 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage80 V (DC)
Size8018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length8 mm
Width8 mm
Height1.8 mm
–
–
Inductance 16.8 µH
Inductance 26.8 µH
Turns Ratio1:1 
Rated Current1.25 A
Rated Current 21.25 A
Saturation Current2 A
Saturation Current 12 A
Saturation Current 22 A
DC Resistance 1128 mΩ
DC Resistance 2128 mΩ
DC Resistance 1146 mΩ
DC Resistance 2146 mΩ
Self Resonant Frequency [1]46 MHz
–Check availability