IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8362 | Demoboard 60V and 100V, Low IQ Boost/SEPIC/ Inverting

Overview

TopologyPositive to Negative Converter
Input voltage4.5-42 V
Switching frequency273-2150 kHz
Output 1-12 V

Description

Released On LT Journal April 2018The LT®8362 is a current mode DC/DC converter with a60V, 2A switch operating from a 2.8V to 60V input. Witha unique single feedback pin architecture it is capable ofboost, SEPIC or inverting configurations. Burst Modeoperation consumes as low as 9μA quiescent current tomaintain high efficiency at very low output currents, whilekeeping typical output ripple below 15mV.An external compensation pin allows optimization of loopbandwidth over a wide range of input and output voltagesand programmable switching frequencies between 300kHzand 2MHz. A SYNC/MODE pin allows synchronization toan external clock. It can also be used to select betweenburst or pulse-skip modes of operation with or withoutSpread Spectrum Frequency Modulation for low EMI.For increased efficiency, a BIAS pin can accept a secondinput to supply the INTVCC regulator. Additional featuresinclude frequency foldback and programmable soft-startto control inductor current during startup.The LT8362 is available in a thermally enhanced 10-lead3mm × 3mm DFN package or a thermally enhanced 16-leadMSOP package with four pins removed.

Features

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9μA
  • 2A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 10-lead 3mm × 3mm DFN and16-lead MSOP packages

Typical applications

  • Telecom
  • Portable Electronics
  • Industrial and Automotive
  • Medical Diagnostic Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L1(µH)
L2(µH)
n
IR(mA)
IR(mA)
ISAT(A)
ISAT1(A)
ISAT2(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Inductance 152000000 µH
–
–
Rated Current2000 mA
Rated Current1500 mA
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TDC SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Rated Current 21250 mA
DC Resistance0.146 Ω
–
Inductance 16.8 µH
Inductance 26.8 µH
Turns Ratio1:1 
–
Rated Current1250 mA
Saturation Current2 A
Saturation Current 12 A
Saturation Current 22 A
DC Resistance 1128 mΩ
DC Resistance 2128 mΩ
DC Resistance 1146 mΩ
DC Resistance 2146 mΩ
Self Resonant Frequency [1]46 MHz
–Check availability