IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8361

Low IQ Boost/SEPIC/

Overview

TopologyPositive to Negative Converter
Input voltage3-60 V
Switching frequency300-2000 kHz
Output 1-12 V / 0.92 A

Description

The LT®8361 is a current mode DC/DC converter with a100V, 2A switch operating from a 2.8V to 60V input. Witha unique single feedback pin architecture it is capable ofboost, SEPIC or inverting configurations. Burst Modeoperation consumes as low as 9µA quiescent current tomaintain high efficiency at very low output currents, whilekeeping typical output ripple below 15mV.An external compensation pin allows optimization of loopbandwidth over a wide range of input and output voltagesand programmable switching frequencies between 300kHzand 2MHz. A SYNC/MODE pin allows synchronization toan external clock. It can also be used to select betweenburst or pulse-skip modes of operation with or withoutSpread Spectrum Frequency Modulation for low EMI.For increased efficiency, a BIAS pin can accept a secondinput to supply the INTVCC regulator. Additional featuresinclude frequency foldback and programmable soft-startto control inductor current during startup.The LT8361 is available in a thermally enhanced 16-leadMSOP package with four pins removed for high voltagepin spacings.

Features

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9µA
  • 2A, 100V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 16-lead MSOP packages

Typical applications

  • Industrial and Automotive
  • Medical Diagnostic Equipment
  • Portable Electronics
  • Telecom

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 22 µH, 22 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 222 µH
Rated Current2.79 A
Rated Current 22.79 A
Saturation Current5 A
DC Resistance 10.058 Ω
DC Resistance 20.058 Ω
DC Resistance 10.07 Ω
DC Resistance 20.07 Ω
Self Resonant Frequency11.5 MHz
TypeStraight 
Check availability