IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8357

60V 2MHz Low-IQ Boost, SEPIC and Flyback Controller

Overview

TopologyBoost Converter
Input voltage4.5-36 V
Switching frequency100-2000 kHz
Output 112 V / 2 A

Description

The LT®8357 is a wide input range, current mode, DC/DC controller which can be configured as a boost, SEPIC or flyback converter. The LT8357 drives a low side N-channel power MOSFET with 5V split gate drive. The current mode architecture allows adjustable and synchronizable 100kHz to 2MHz fixed frequency operation, or internal 19% triangle spread spectrum operation for low EMI. At light load,either pulse-skipping mode or low-ripple Burst Mode operation can be selected. Additional features include output power good and output short circuit protection in SEPIC and flyback configurations.With a wide 3V to 60V input voltage range and 8μA low uiescent current, the LT8357 provides a simple, compact and efficient solution for automotive, industrial, and battery-powered systems.

Features

  • Wide Input Voltage Range: 3V to 60V
  • Low IQ Burst Mode® Operation: 8μA
  • Up to 95% Efficiency at 2MHz
  • ±1.5% Internal 1V Voltage Reference
  • 5V Split Gate Drive for Efficiency and EMI Optimization
  • 100kHz to 2MHz Fixed Switching Frequency withExternal Clock Synchronization
  • Spread Spectrum Frequency Modulation for Low EMI
  • Accurate Enable Threshold with Hysteresis
  • Programmable Output Soft-Start and Tracking
  • Thermally-Enhanced 12-Lead MSOP Package

Typical applications

  • Battery-Powered Systems
  • Automotive and Industrial Systems
  • Portable Electronic Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 1.5 µH, 1.5 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 11.5 µH
Inductance 21.5 µH
Rated Current8.6 A
Rated Current 28.6 A
Saturation Current17.5 A
DC Resistance 10.012 Ω
DC Resistance 20.012 Ω
DC Resistance 10.016 Ω
DC Resistance 20.016 Ω
Self Resonant Frequency60 MHz
TypeCrossed 
Check availability