IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8356-1 | Demoboard EVAL-LT8356-1-AZ

Overview

TopologyBuck-Boost Converter
Input voltage8-36 V
Switching frequency250-310 kHz
Output 136 V / 1 A
IC revisionA

Typical applications

  • Accurate Current Limited Voltage Regulator
  • High Voltage LED Applications
  • Automotive Head Lamps/Running Lamps

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
W(mm)
H(mm)
Type
Mount
Plating
t(mm)
Core Material
Base Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECShielding Cabinet Clip, 6.5 mm, 0.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.5 mm
Width0.8 mm
Height1.27 mm
TypeClip 
MountSMT 
PlatingTin 
Material Thickness0.15 mm
–
Base MaterialSteel 
–Check availability
SPECWE-SHC Shielding Cabinet, 43.97 mm, 43.97 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length43.97 mm
Width43.97 mm
Height9.55 mm
TypeOne Piece Cover 
MountSMT 
PlatingTin 
Material Thickness0.2 mm
Core MaterialSteel 
Base MaterialTin plate 
–Check availability