IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8342 | Demoboard EVAL-LT8342-AZ

Evaluates: LT8342 in 24V Output Voltage Application

Overview

TopologyBoost Converter
Input voltage6-20 V
Output 124 V / 3 A

Description

The EVAL-LT8342-AZ evaluation board provides a proven design to evaluate the LT8342, a 40V, 9A, Low IQ Synchronous Step-Up Silent Switcher™ with Input Disconnect and PassThru™. The application circuit is configured to demonstrate optimum performance and component size. Using the board layout example, optimized for Electromagnetic Interference (EMI), and thermal performance, will help ensure the designer sees similar performance in their system.The evaluation board is configured to run at 2MHz with a 24V output voltage from an input voltage range of 6V to 20V and deliver up to 3A load current when VIN is 12V.

Features

  • Input Voltage Range: 6V to 20V
  • 24V Output Voltage
  • Up to 3A Load Current at 12V Input
  • 2MHz Switching Frequency
  • High 95.1% Efficiency (VIN = 12V, IOUT = 2.5A)
  • Enable/UVLO Input, Resistor-Programmable UVLOThreshold
  • Selectable Mode of operation
  • Output Short Protection/Inrush Current Reduction
  • Input Disconnect
  • PassThru Operation
  • External Frequency Synchronization
  • External Compensation
  • Overtemperature Protection
  • Proven Printed Circuit Board (PCB) Layout
  • Fully Assembled and Tested

Typical applications

  • Automotive and Industrial Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1812 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length4.5 mm
Width3.2 mm
Height1.5 mm
Pad Dimension0.5 mm
–
–
MountSMT 
Rated Current3000 mA
–
Impedance @ 100 MHz880 Ω
Maximum Impedance940 Ω
Maximum Impedance108 MHz 
Rated Current 24000 mA
DC Resistance0.035 Ω
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length6 mm
–
–
–
PackagingBag 
Pins3 
MountTHT 
Rated Current2000 mA
Working Voltage200 V (AC)
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length8 mm
–
–
–
PackagingBag 
Pins8 
MountTHT 
Rated Current2000 mA
Working Voltage200 V (AC)
–
–
–
–
–
TypeStraight 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MXGA SMT Power Inductor, 1.5 µH, 6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Saturation Current @ 10%6 A
Saturation Current @ 30%12.3 A
DC Resistance5.5 mΩ
DC Resistance6.3 mΩ
Self Resonant Frequency36 MHz
Performance Rated Current14.9 A
–Check availability