IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT83401 | Demoboard EVAL-LT83401-AZ

42V, 1A/2.5A Step-Down Silent Switcher 3 with Ultra-Low Noise Reference

Overview

TopologyBuck Converter
Input voltage4.8-42 V
Output 13.3 V / 1 A

Description

The EVAL-LT83401-AZ and EVAL-LT83402-AZ (abbreviated as EVAL-LT83401/2-AZ) demonstration boards are 42V, 1A, and 2.5A synchronous Silent Switcher® 3 step-down regulators with ultra-low noise, high efficiency, and power density, featuring the LT83401 and LT83402 (abbreviated as LT83401/2), respectively. The input voltage range of the EVAL-LT83401/2-AZ is 4.8V to 42V. The default demo board setting is 3.3V output with a maximum 1A/2.5A DC output current. The LT83401/2 is a compact, ultra-low noise, ultra-low emission, high efficiency, and high-speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultra-low noise reference and third-generation Silent Switcher architecture enables the LT83401/2 to achieve both high efficiency and excellent wideband noise performance. A minimum on-time of 22ns allows high VIN to low VOUT conversion at high frequency.

Features

Silent Switcher® 3 ArchitectureUltra-Low RMS Noise (10Hz–100kHz): 2.8μVRMSUltra-Low Spot Noise: 4nV/√Hz at 10kHzUltra-Low EMI EmissionsUltra-Fast Transient ResponseMinimizes the Output CapacitanceHigh Efficiency at High FrequencyUp to 92.4% Efficiency at 2MHz, 12VIN to 5VOUTInput Voltage Range: 2.8V to 42VOutput Voltage Range: 0V to (VIN - 1V)Unity Gain Configuration Up to 15VOUTFast Minimum Switch On-Time: 22nsPrecision Reference: ±0.8% Over Temperature with Remote SenseForced Continuous Mode CapabilityAdjustable and Synchronizable: 300kHz to 6MHz;Programmable Power GoodTiny, 15-Lead 3mm x 2mm LFCSP Package;Pin-to-Pin Compatible Family: LT83201 (18V, 1A), LT83203 (18V, 3A), and LT83205 (18V, 5A)AEC-Q100 Qualification in Progress

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4 A
Saturation Current @ 30%5.75 A
DC Resistance63 mΩ
Self Resonant Frequency22 MHz
Operating Voltage80 V
MountSMT 
Check availability