IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8330

Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch

Overview

TopologyBoost Converter
Input voltage3-6 V
Output 148 V / 0.01 A
Output 248 V / 0.01 A
Output 348 V / 0.01 A
IC revisionB

Description

The LT8330 is a current mode DC/DC converter capable of generating either positive or negative output voltages using a single feedback pin. It can be configured as a boost, SEPIC or inverting converter consuming as low as 6μA of quiescent current. Low ripple Burst Mode operation maintains high efficiency down to very low output currents while keeping the output ripple below 15mV in a typical application. The internally compensated current mode architecture results in stable operation over a wide range of input and output voltages. Integrated soft-start and frequency foldback functions are included to control inductor current during start-up. The 2MHz operation combined with small package options that, combined with a high switching frequency of 2MHz, help maintain a small foot print for an overall efficient, space-saving and cost effective solution.

Features

  • 3V to 40V Input Voltage Range
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6μA
  • 1A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Fixed 2MHz Switching Frequency
  • Accurate 1.6V EN/UVLO Pin Threshold
  • Internal Compensation and Soft-Start
  • Low Profile (1mm) ThinSOT™ Package
  • Low Profile (0.75mm) 8-Lead (3mm × 2mm) DFN Package
  • DFN Package is AEC-Q100 Qualified
  • ThinSOT Package AEC-Q100 Qualification is in Progress

Typical applications

  • Telecom
  • Industrial and Automotive
  • Portable Electronics
  • Medical Diagnostic Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 5.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current5.15 A
Saturation Current @ 30%10 A
DC Resistance36 mΩ
Self Resonant Frequency100 MHz
Operating Voltage80 V
MountSMT 
Check availability