IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8310

100VIN Forward Converter Controller

Overview

TopologyForward Converter
Input voltage9-42 V
Switching frequency100-500 kHz
Output 18 V / 7.5 A

Description

The LT®8310 is a simple-to-use resonant reset forward converter controller that drives the gate of a low side N-channel MOSFET from an internally regulated 10V supply. The LT8310 features duty mode control that generates a stable, regulated, isolated output using a single power transformer. With the addition of output voltage feedback, via opto-coupler (isolated) or directly wired (nonisolated), current mode regulation is activated, improving output accuracy and load response. The flexibility to choose transformer turns ratio makes high step-down or step-up ratios possible without operating at duty cycle extremes.

The user can program the switching frequency from 100kHz to 500kHz to optimize efficiency, performance or external component size. A synchronous output is available for controlling secondary side synchronous rectification to improve efficiency. User programmable protection features include monitors on input voltage (UVLO and OVLO) and switch current (overcurrent limit). The LT8310 soft-start feature helps protect the transformer from flux saturation.

Features

  • Input Voltage Range: 6V to 100V
  • Duty Mode Control Regulates an Isolated Output without an Opto
  • High Efficiency Synchronous Control
  • Short-Circuit (Hiccup Mode) Overcurrent Protection
  • Programmable OVLO and UVLO with Hysteresis
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock
  • Positive or Negative Polarity Output Voltage Feedback with a Single FBX Pin
  • Programmable Soft-Start
  • Low Shutdown Current < 1μA
  • Available in FE20 TSSOP with HV Pin Spacing

Remarks:

Typical applications

  • Military Systems
  • Isolated and Nonisolated DC/DC Converters
  • 48V Telecommunication Isolated Power Supplies
  • Automotive
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
VT(V (DC))
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
L1(µH)
n
∫Udt(Vµs)
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 33 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
–
Performance Rated Current10.6 A
Saturation Current @ 10%12.5 A
Saturation Current @ 30%15 A
DC Resistance13.2 mΩ
Self Resonant Frequency6.8 MHz
MaterialMnZn 
Packaging Unit120 
–
–
–
Length22.5 mm
Width22 mm
Height12 mm
MountSMT 
–Check availability
SPECWE-PLN Planar Transformers, 65 µH, 2250 V (DC)
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance65 µH
Insulation Test Voltage2250 V (DC)
–
–
–
–
–
–
–
Inductance 165 µH
Turns Ratio2:2:3 
Voltage-µSecond160 Vµs
Length26.67 mm
Width29.41 mm
Height10.5 mm
MountSMT 
–Check availability