IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8303 | Demoboard ICM-01

100VIN Micropower Isolated Flyback Converter with 150V/450mA Switch

Overview

TopologyBuck Converter
Input voltage9-60 V
Switching frequency320-380 kHz
Output 15 V

Description

The LT®8303 is a micropower high voltage isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft start further reduce external component count. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 450mA, 150V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead ThinSOT™ package.

Features

  • 5.5V to 100V Input Voltage Range
  • 450mA, 150V Internal DMOS Power Switch
  • Up to 5W of Output Power
  • Low Quiescent Current:
  • 70μA in Sleep Mode
  • 280μA in Active Mode
  • Boundary Mode Operation at Heavy Load
  • Low-Ripple Burst Mode® Operation at Light Load
  • Minimum Load <0.5% (Typ) of Full Output
  • VOUT Set with a Single External Resistor
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • 5-Lead TSOT-23 Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Isolated Telecom, Datacom, Automotive, Industrial, and Medical Power Supplies, Isolated Auxiliary/Housekeeping Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
IR(mA)
ISAT(A)
RDC max.(Ω)
LS(µH)
VT(V (AC))
Size
IC Reference
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 36 - 72 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 36 - 72 V (DC)
Output Voltage 15 V
Output Current 1580 mA
Inductance150 µH
Turns Ratio4:1 
–
Saturation Current0.8 A
–
Leakage Inductance3.6 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT8303 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Rated Current4000 mA
–
DC Resistance [1]0.035 Ω
–
–
Size1812 
–
Impedance @ 100 MHz880 Ω
Maximum Impedance940 Ω
Maximum Impedance108 MHz 
Rated Current 24000 mA
DC Resistance0.035 Ω
TypeHigh Current 
–Check availability