IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT8302 | Demoboard DC2014A

Micropower No-Opto Isolated Flyback Converter

Overview

TopologyFlyback Converter
Input voltage10-30 V
Switching frequency345 kHz
Output 15.25 V / 2.2 A

Description

Demonstration circuit 2014A is a micropower No-Optoisolated flyback converter featuring the LT®8302. This democircuit outputs 5V, and maintains tight regulation with aload current from 10mA to 2.2A over an input voltagefrom 10V to 30V. The output current capability increaseswith the input voltage.

Features

3V to 42V Input Voltage Range3.6A, 65V Internal DMOS Power SwitchLow Quiescent Current:106µA iSleep Mode380µA iActive ModeQuasi-Resonant Boundary Mode Operation at Heavy LoadLow Ripple Burst Mode Operatioat Light LoadMinimum Load < 0.5% (Typ) of Full OutputNo Transformer Third Winding or Opto-Isolator Required for Output Voltage RegulationTemperature Compensatiofor Output DiodeOutput Short-Circuit Protection

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 10 - 40 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 40 V (DC)
Output Voltage 15 V
Output Current 13 A
Auxiliary Voltage8 V
Inductance9.07 µH
Turns Ratio3:1:1.75 
Saturation Current8 A
Leakage Inductance0.25 µH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT3575 & LT3748 
–Check availability