IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4322 | Demoboard DC3137A

Evaluating the LT4322, Floating, High-Voltage Active Rectifier Controller - Full-Wave Rectifier Configuration

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage7-200 V
Switching frequency100 kHz
Output 1200 V / 5.2 A

Description

Demonstration circuit DC3137A features the floating, high voltage active rectifier controller LT4322 in a full-wave rectifier configuration. It is suitable for applications that require high voltage line rectification with DC outputs up to 170V. While components were chosen to optimize performance at 60Hz, the LT4322 is capable of operating at frequencies up to 100kHz.The LT4322 drives an N-Channel MOSFET to perform functionally like a diode but with much lower power dissipation. This topology eases thermal constraints and increases the usable output voltage. An N-Channel topology has multiple benefits over a P-Channel topology, including lower RDS(ON), a smaller footprint, lower cost, and a wider selection of MOSFETs. In this full-wave rectifier, four LT4322 circuits replace four diodes.Only a few essential components are required to operate each LT4322: a single N-Channel MOSFET (M1x), a reservoir capacitor (C1xB), a gate capacitor (C5x), and in applications where the peak-to-peak input voltage exceeds 60V, an N-Channel depletion mode MOSFET (M2x). In most applications, only a single output capacitor C2 is needed to smooth the output voltage and ensure the output voltage ripple stays below a user-determined maximum value.

Features

  • Fully featured evaluation board for the LT4322
  • High voltage full-wave rectification
  • Ideal Diode bridge
  • Schottky diode bridge replacement

Typical applications

  • Single-Phase, 3-Phase, and 6-Phase Bridge Rectifiers, Off-Line Active Bridge Rectifier
  • Automotive Alternator Bridge Rectifiers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability