IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT4321 | Demoboard DC2046A-A

PoE PD with Synchronous Flyback and Ideal Diode Bridge

Overview

TopologyFlyback Converter
Input voltage37-57 V
Output 13.3 V / 6.8 A

Description

Demonstration circuit 2046A-A is a PoE powered device(PD) with an isolated power supply using synchronousflyback topology, featuring the LT®4276 and ideal diodebridge controller (LT4321).The LT4276 provides IEEE802.3af (PoE, Type 1),IEEE802.3at (PoE+, Type 2), and LTPoE++™ PD interfacingand power supply control. When the PD is fully powered,the PD interface switches power over from the powersourcing equipment (PSE) to the switcher through anexternal, low resistance, high power N-channel FET. Thehighly integrated LT4276 controls a high power, smallsizedpower supply that utilizes a highly efficient flybacktopology with synchronous rectification. The LT4321provides further efficiency improvement by minimizingthe bridge losses.The DC2046A-A supplies a 3.3V output at up to 6.8A. Italso demonstrates the use of an optional auxiliary powersupply input of 48V. When present, the auxiliary supplybecomes the dominant supply over PoE to provide power.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Mount
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL5 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings
Inductance [1]3300 µH
Maximum Impedance10000 Ω
Rated Current650 mA
DC Resistance [1]0.36 Ω
Rated Voltage80 V
VersionSMT 
Inductance3300 µH
Insulation Test Voltage300 V (AC)
MountSMT 
Operating Temperature -40 °C up to +125 °C
Leakage Inductance [min.]130 nH
Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance [1]38 µH
VersionCCM Flyback 
Input Voltage 37 - 57 V (DC)
Output Voltage 13.3 V
Output Current 17.5 A
Inductance38 µH
Turns Ratio6.67:1:4 
Insulation Test Voltage1500 V (AC)
SizeEP13 
Auxiliary Voltage12.7 V
DC Resistance 1100 mΩ
DC Resistance 23 mΩ
DC Resistance 3182 mΩ
MountSMT 
Operating Temperature -40 °C up to +125 °C
Leakage Inductance [min.]625 nH
Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance350 µH
Turns Ratio1:1 
Insulation Test Voltage1500 V (AC)
MountSMT 
Data rate1000BASE-T 
Ports
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Check availability