IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT4295

IEEE 802.3bt PD Interface with Forward/Flyback Controller

Overview

TopologyFlyback Converter
Switching frequency214-300 kHz
Output 124 V / 1 A

Description

The LT®4295 is an IEEE 802.3af/at/bt(Draft 2.0)-compliantpowered device (PD) interface controller with aswitching regulator controller. The T2P output indicatesthe number of classification events received during IEEE802.3bt-compliant mutual identification and negotiationof available power.

Features

IEEE 802.3af/at/bt(Draft 2.0) Powered Device (PD)with Forward/Flyback Controllern Supports Up to 71 Watt PDsn 5-Event Classification Sensingn Superior Surge Protection (100V Absolute Maximum)n Wide Junction Temperature Range (–40°C to 125°C)n >94% End-to-End Efficiency with LT4321 Ideal Bridgen External Hot Swap N-Channel MOSFET for LowestPower Dissipation and Highest System Efficiencyn No-Opto Flyback Operationn Auxiliary Power Support as Low as 9Vn Easy Migration of LTPoE++® PDs to IEEE 802.3bt PDsn Pin Compatible with LT4276A/B/Cn 28-Lead 4mm × 5mm QFN Package

Typical applications

  • Outdoor Security Camera Equipment
  • Commercial and Public Information Displays
  • High Power Wireless Data Systems
  • High Temperature Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (DC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoE Power over Ethernet Transformer, Flyback, 40 - 57 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionFlyback 
Input Voltage 40 - 57 V (DC)
Output Voltage 124 V
Output Current 11 A
Inductance37 µH
Turns Ratio1:1:0.56 
Insulation Test Voltage2400 V (DC)
SizeEP13 
MountSMT 
–Check availability